HUBBELL CANADA
Image of KO100 Knockout Seal 1.00 In., KO100
Image of KO100 Knockout Seal 1.00 In., KO100

Knockout Seal 1.00 In., KO100

Brand: TradeSelect

Catalog ID: KO100

KNOCKOUT SEAL 1.00IN

Trade size: 1" (27), Carton Quantity: 100, Case Quantity: 400

General

Application

Designed to cover exposed knockout holes in steel outlet boxes and other metal enclosures

Catalog Number

KO100

Material

Steel

Type

Knockout closure

UPC

626463036310

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

100