HUBBELL CANADA
Image of KO125 Knockout Seal 1.25 In., KO125

Knockout Seal 1.25 In., KO125

Brand: TradeSelect

Catalog ID: KO125

KNOCKOUT SEAL 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 50, Case Quantity: 200

General

Application

Designed to cover exposed knockout holes in steel outlet boxes and other metal enclosures

Catalog Number

KO125

Material

Steel

Type

Knockout closure

UPC

626463036327

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50