HUBBELL CANADA
Image of KPU2C4CT KPU2C4CT, Connector Only, Insulated Gutter Tap
Image of KPU2C4CT KPU2C4CT, Connector Only, Insulated Gutter Tap

KPU2C4CT, Connector Only, Insulated Gutter Tap

Brand: Burndy

Catalog ID: KPU2C4CT

Connector only, #12-2 AWG Cu/Al Run, #14-4 AWG Copper Tap or #12-4 AWG Aluminum Tap, Yellow Cover available

  • 600 Volt Rated
  • AL9CU dual rated for use with aluminum or copper conductor
  • UL Listed to UL486A-B, CSA Certified to C22.2 No. 65
  • Manufactured from high strength 6061-T6 aluminum alloy
  • Electro tin plated for low contact resistance and protection against corrosion
  • Tap parallel or perpendicular to run conductor
  • Connectors are re-useable

General

Catalog Number

KPU2C4CT

UPC

621945657526

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in