HUBBELL CANADA
Image of 80665 KS-1 Shears & Nylon Pouch
Image of 80665 KS-1 Shears & Nylon Pouch
Image of 80665 KS-1 Shears & Nylon Pouch
Image of 80665 KS-1 Shears & Nylon Pouch
Image of 80665 KS-1 Shears & Nylon Pouch

KS-1 Shears & Nylon Pouch

Brand: Ripley Tools

Catalog ID: 80665

5.5″ Fiber Optic Kevlar® Scissors. Durable, lightweight and ergonomic shears.

  • Durable, lightweight & ergonomic shears ideal for cutting Kevlar® strength fibers & aramid yarns, as well as other tough application materials including dyneema & synthetic cords
  • Single micro-serrated blade reduces slippage & produces clean cuts every time
  • Blades are constructed from high-carbon molybdenum & vanadium steel to ensure longevity
  • Optional protective nylon pouch with belt loop is available to carry the tool safely

General

Catalog Number

80665

Dimensions

Length

5.5 in

Length Metric

140 mm

Weight

2.8 oz