HUBBELL CANADA
KS23TN, Split Bolt Connector, Run: #6-#1 AWG, Tap: #14-1 AWG, Tin Plated
Image of KS23TN KS23TN, Split Bolt Connector, Run: #6-#1 AWG, Tap: #14-1 AWG, Tin Plated
Image of KS23TN KS23TN, Split Bolt Connector, Run: #6-#1 AWG, Tap: #14-1 AWG, Tin Plated

KS23TN, Split Bolt Connector, Run: #6-#1 AWG, Tap: #14-1 AWG, Tin Plated

Brand: Burndy

Catalog ID: KS23TN

Cu Alloy SERVIT Split Bolt, #6 - #1 AWG(Run), #14 - #1 AWG(Tap), Tin Plated.

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Catalog Number

KS23TN

Connector Type

Split Bolt

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

Power Connectors>Split Bolts>KS

Product Type

Mechanical

Trade Name

SERVIT®

UPC

781810054253

UPC 14 Digit GTIN

00781810054253

Dimensions

Dimension - Length Overall inch

1.54

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.62 in

Conductor Related

Conductor - Copper Solid Run

1 AWG

Conductor - Copper Solid Tap

1 AWG

Conductor - Copper Str Run Range

6 STR - 2 STR

Conductor - Copper Str Tap Range

6 STR - 2 STR

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • CU Weld C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Industry Standard(s)

UL486D

Standards - Industry Standards Met

UL486D

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

100

Pallet Quantity

17400