HUBBELL CANADA
Image of KS26 KS26, Split Bolt Connector, Run/Tap: #2 AWG-2/0 AWG Str
Image of KS26 KS26, Split Bolt Connector, Run/Tap: #2 AWG-2/0 AWG Str

KS26, Split Bolt Connector, Run/Tap: #2 AWG-2/0 AWG Str

Brand: Burndy

Catalog ID: KS26

Copper Split Bolt, Cu: 2 AWG-2/0 AWG (Str) (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Applications In Earth Or Concrete, Copper

Catalog Number

KS26

Connector Type

Split Bolt

Installation Torque Recommended in-lb

385 in

Material

Copper

Plated

No

Plating Type

Unplated

Product Family

Power Connectors>Split Bolts>KS

Product Type

Mechanical

Sub Brand

SERVIT

Trade Name

SERVIT®

Type

KS, Compact

UPC

781810013281

UPC 14 Digit GTIN

00781810013281

Dimensions

Dimension - B Length fraction

9/10 in

Dimension - B Length inch

.90 in

Dimension - Cross Flats inch

1.05 in

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.94

Dimension - Width fraction

41/50 in

Dimension - Width inch

0.82 in

Dimension - Width mm

21 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.82 in

Conductor Related

Conductor - Copper Solid Run

3/0 AWG

Conductor - Copper Solid Run Range

2 AWG-2/0 AWG

Conductor - Copper Solid Tap

3/0 AWG

Conductor - Copper Solid Tap Range

14 AWG-2/0 AWG

Conductor - Copper Str Run

2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Run Range

2 STR - 2/0 STR

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

2 STR - 2/0 STR

Conductor - CopperWeld Solid Run

3/0

Conductor - CopperWeld Solid Run Range

3/0

Conductor - CopperWeld Solid Tap

3/0

Conductor - CopperWeld Solid Tap Range

3/0

Conductor - CopperWeld Str Run

7 #7

Conductor - CopperWeld Str Run Range

7 #7

Conductor - CopperWeld Str Tap

7 #7

Conductor - CopperWeld Str Tap Range

7 #7

Conductor - Rebar Size

3

Conductor - Rebar Size Range

3

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

385 in

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

25

Pallet Quantity

8700