HUBBELL CANADA
KS29G4, Split Bolt Connector, Run: #1 AWG Str-250 kcmil, Tap: #8 AWG-250 kcmil
Image of KS29G4 KS29G4, Split Bolt Connector, Run: #1 AWG Str-250 kcmil, Tap: #8 AWG-250 kcmil
Image of KS29G4 KS29G4, Split Bolt Connector, Run: #1 AWG Str-250 kcmil, Tap: #8 AWG-250 kcmil

KS29G4, Split Bolt Connector, Run: #1 AWG Str-250 kcmil, Tap: #8 AWG-250 kcmil

Brand: Burndy

Catalog ID: KS29G4

Cu Alloy SERVIT Split Bolt, #1 AWG - 250 kcmil(Run), #8 AWG - 250 kcmil(Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Catalog Number

KS29G4

Connector Type

Split Bolt

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

Power Connectors>Split Bolts>KS

Product Type

Mechanical

Trade Name

SERVIT®

UPC

781810054314

UPC 14 Digit GTIN

00781810054314

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • CU Weld C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486D

Standards - Industry Standards Met

UL486D

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

25

Pallet Quantity

3200