HUBBELL CANADA
KS29TN, Split Bolt Connector, Run: #1 Str-4/0 Sol, Tap: #8 Str-250 kcmil, Tin Plated
Image of KS29TN KS29TN, Split Bolt Connector, Run: #1 Str-4/0 Sol, Tap: #8 Str-250 kcmil, Tin Plated
Image of KS29TN KS29TN, Split Bolt Connector, Run: #1 Str-4/0 Sol, Tap: #8 Str-250 kcmil, Tin Plated

KS29TN, Split Bolt Connector, Run: #1 Str-4/0 Sol, Tap: #8 Str-250 kcmil, Tin Plated

Brand: Burndy

Catalog ID: KS29TN

Cu Alloy SERVIT Split Bolt, 4/0 Sol. - #1 Str.(Run), 250 kcmil - #8 Str.(Tap), Tin Plated.

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Catalog Number

KS29TN

Connector Type

Split Bolt

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

Power Connectors>Split Bolts>KS

Product Type

Mechanical

Trade Name

SERVIT®

UPC

781810094105

UPC 14 Digit GTIN

00781810094105

Dimensions

Dimension - Length Overall inch

2.25

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1 in

Conductor Related

Conductor - Copper Solid Run

4/0 AWG

Conductor - Copper Solid Tap

4/0 AWG

Conductor - Copper Str Run Range

1 STR - 250 KCMIL

Conductor - Copper Str Tap Range

1 STR - 250 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

25

Pallet Quantity

3600