HUBBELL CANADA
Image of KSU25 KSU25, Split Bolt Connector with Spacer, Tin Plated
Image of KSU25 KSU25, Split Bolt Connector with Spacer, Tin Plated
play
3D View
play
360 View
+2
Image of KSU25 KSU25, Split Bolt Connector with Spacer, Tin Plated

KSU25, Split Bolt Connector with Spacer, Tin Plated

Brand: Burndy

Catalog ID: KSU25

Tin-plated, high strength copper alloy SERVIT with spacer. Spacer separates dissimilar conductors and provides long contact length that prevents high pressure point contacts between run and tap conductors, 1.77 IN L.

  • Tin-plated, high strength copper alloy with spacer
  • Spacer separates dissimilar conductors and provides long contact length preventing high pressure point contacts between run and tap conductors

General

Application

For All Combinations Of Copper, Aluminum, ACSR, AAAC, 5005, And Steel

Catalog Number

KSU25

Connector Type

Split Bolt

Installation Torque Recommended in-lb

385

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

Power Connectors>Split Bolts>KSU

Product Type

Mechanical

Sub Brand

UNIVERSAL SERVIT

Trade Name

SERVIT®

Type

KSU, Universal

UPC

781810036259

UPC 14 Digit GTIN

00781810036259

Dimensions

Dimension - Cross Flats inch

.93 in

Dimension - L Length Overall mm

45 mm

Dimension - Length Overall inch

1.77

Dimension - Width inch

0.70 in

Dimension - Width mm

18 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.7 in

Conductor Related

Conductor - AAAC 5005 Run

77.47 (7) kcmil

Conductor - AAAC 5005 Run Range

77.47 (7) kcmil

Conductor - AAAC 5005 Tap

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil

Conductor - AAAC 5005 Tap Range

30.58 (7) kcmil-77.47 (7) kcmil

Conductor - AAAC 6201 Run

77.47 (7) kcmil

Conductor - AAAC 6201 Run Range

77.47 (7) kcmil

Conductor - AAAC 6201 Tap

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil

Conductor - AAAC 6201 Tap Range

30.58 (7) kcmil-77.47 (7) kcmil

Conductor - ACSR Str Run

3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG

Conductor - ACSR Str Run Range

3 AWG - 1AWG

Conductor - ACSR Str Tap

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG

Conductor - ACSR Str Tap Range

6 AWG - 1 AWG

Conductor - AL Str Run

2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Run Range

2 AWG - 1/0 AWG

Conductor - AL Str Tap

10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Tap Range

10 AWG - 1/0 AWG

Conductor - Copper Solid Run

22

Conductor - Copper Solid Run Range

22

Conductor - Copper Solid Tap

22

Conductor - Copper Solid Tap Range

22

Conductor - Copper Str Run

2 AWG;1 AWG;1/0

Conductor - Copper Str Run Range

2 AWG - 1/0 AWG

Conductor - Copper Str Tap

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Tap Range

10 AWG - 1/0 AWG

Conductor - Galvanized Steel Str Size

3/8 (7) in

Conductor - Galvanized Steel Str Size Range

3/8 (7) in

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • AL C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • AL C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

385

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

50

Pallet Quantity

11600