

Brand: Burndy
Catalog ID: KSU29
Application
For All Combinations Of Copper, Aluminum, ACSR, AAAC, 5005, And Steel
Catalog Number
KSU29
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
Power Connectors>Split Bolts>KSU
Sub Brand
UNIVERSAL SERVIT
Trade Name
SERVIT®
Type
KSU, Universal
UPC
781810036853
Dimension - Length Overall inch
2.66
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.22 in
Conductor - ACSR Str Run Range
2/0 AWG - 4/0 AWG
Conductor - ACSR Str Tap Range
6 AWG - 4/0 AWG
Conductor - AL Str Run Range
1 AWG - 250 KCMIL
Conductor - AL Str Tap Range
8 AWG - 250 KCMIL
Conductor - Copper Str Run Range
1 AWG - 250 KCMIL
Conductor - Copper Str Tap Range
8 AWG - 250 KCMIL
Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Carton Quantity
25
Pallet Quantity
1