

Brand: Burndy
Catalog ID: KVS26P99
Catalog Number
KVS26P99
Material
Copper
Plated
No
Plating Type
Unplated
Product Family
Power Connectors>Split Bolts>KVS
Product Type
Mechanical
UPC
781810261521
UPC 14 Digit GTIN
00781810261521
Dimension - Height mm
0 mm
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No