HUBBELL CANADA
KVSU26, Mechanical Connector with Spacer Bar
Image of KVSU26 KVSU26, Mechanical Connector with Spacer Bar
Image of KVSU26 KVSU26, Mechanical Connector with Spacer Bar
play
3D View
play
360 View
+2
Image of KVSU26 KVSU26, Mechanical Connector with Spacer Bar

KVSU26, Mechanical Connector with Spacer Bar

Brand: Burndy

Catalog ID: KVSU26

Tin-plated copper alloy connector with tin plated silicon bronze hardware. Spacer bar separates dissimilar conductors and provides long contact length,Tightening torque:180 in -lb,wrench size:1/2 cross flats.

  • Compact, tin-plated high strength copper alloy connector with spacer and tin-plated silicon bronze hardware
  • Recommended for heavy duty connections
  • Spacer separates dissimilar conductors and provides long contact length
  • Neoprene ring prevents loss of shorter bolt during installation
  • Longer peened bolt permits swivel action for easier installation
  • CSA Listed for Copper

General

Application

For All Combinations of Copper, Aluminum, ACSR, AAAC And 5005, Heavy Duty Connections

Catalog Number

KVSU26

Construction Material - Main

High Copper Alloy

Installation Torque Recommended in-lb

180 LBS/in

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

Power Connectors>Split Bolts>KVSU

Product Type

Mechanical

Sub Brand

OKLIP

Trade Name

OKLIP™

Type

KVSU, Universal

UPC

781810081105

UPC 14 Digit GTIN

00781810081105

Dimensions

Dimension - Height fraction

2 in

Dimension - Height inch

2.00 in

Dimension - Height mm

50.80 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.06 in

Dimension - Stud Size inch

5/16 in

Dimension - Width fraction

1-1/2 in

Dimension - Width inch

1.56 in

Dimension - Width mm

38 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run Range

3 ACSR - 2/0 ACSR

Conductor - ACSR Str Tap Range

6 ACSR - 2/0 ACSR

Conductor - AL Str Run Range

2 str. - 2/0 str.

Conductor - AL Str Tap Range

6 str.- 2/0 str.

Conductor - Copper Solid Run

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Run Range

1 AWG-3/0 AWG

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Tap Range

6 AWG-3/0 AWG

Conductor - Copper Str Run Range

2 str. - 2/0 str.

Conductor - Copper Str Tap Range

6 str.- 2/0 str.

Conductor - CopperWeld Solid Run Range

1 sol.- 3/0 sol.

Conductor - CopperWeld Solid Tap Range

6 sol.- 3/0 sol.

Conductor - Galvanized Steel Str Run Range

5/16 in-7/16 in

Conductor - Galvanized Steel Str Tap Range

3/16 in-7/16 in

Conductor Type

  • AL C Str-Run
  • AL C Str-Tap
  • CU C Str-Run
  • CU C Str-Tap
  • AAAC C 5005-Run
  • AAAC C 5005-Tap
  • AAAC C 6201-Run
  • AAAC C 6201-Tap
  • ACSR C Str-Run
  • ACSR C Str-Tap
  • CU C Solid-Run
  • CU C Solid-Tap
  • GAL Steel C Str-Run
  • GAL Steel C Str-Tap
  • Cu Weld Sol.- Run
  • Cu Weld Sol.- Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Logistics

Carton Quantity

25

Pallet Quantity

4500