

Brand: Burndy
Catalog ID: KVSU34CG1
Catalog Number
KVSU34CG1
Material
Copper Alloy
Plated
Yes
Plating Type
Tin
Product Family
Power Connectors>Split Bolts>KVSU
Product Type
Mechanical
Trade Name
OKLIP™
UPC
781810421994
UPC 14 Digit GTIN
00781810421994
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
1
Pallet Quantity
1