HUBBELL CANADA
KWPS106 - 100 Watt 347 Volt High Pressure Sodium Wallpack Fixture
Image of KWPS106 KWPS106 - 100 Watt 347 Volt High Pressure Sodium Wallpack Fixture
*Representative image
Image of KWPS106 KWPS106 - 100 Watt 347 Volt High Pressure Sodium Wallpack Fixture
Discontinued

KWPS106 - 100 Watt 347 Volt High Pressure Sodium Wallpack Fixture

Brand: Killark

Catalog ID: KWPS106

100 Watt 347 Volt High Pressure Sodium Wallpack Fixture

  • Aluminum with Bronze finish 1/2” hub on either side for conduit entry.
  • Mogul Porcelain Socket.
  • Reflector is specular aluminum precision formed for optimal performance.
  • Suitability for 55°C ambient, 90°C supply wire required.
  • Lens thermal shock and impact resistant prismatic borosilicate glass.
  • Full front access available for lamp or ballast service by hinging front door.
  • Two Hubbell Guard® Corrosion resistant hex head fasteners provide water-tight seal for door gasket.
  • Optional factory installed photocells, fusing, instant restrike, ballast protector, & lamps available.

KWP Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electrostatically applied powder-coat finish. Suitable for locations such as perimeter security lighting, parking areas, factories and parking garages.

General

Catalog Number

KWPS106

Light Source

High Pressure Sodium

Product Family

Lighting

Series

KWP Series

UPC

783936043517

Dimensions

Hub Size

1/2"

Weight

24 lb

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-347 VAC

Wattage

100 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA

Nema Rating

4X

Logistics

Carton Quantity

1