HUBBELL CANADA
L3D4-500 Transformer Heavy duty Lugs & Terms Aluminum Mechanical
Image of L3D4-500 L3D4-500 Transformer Heavy duty Lugs & Terms Aluminum Mechanical
Image of L3D4-500 L3D4-500 Transformer Heavy duty Lugs & Terms Aluminum Mechanical

L3D4-500 Transformer Heavy duty Lugs & Terms Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L3D4-500

Heavy-duty transformer connectors, uni-joint, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is omitted

Clear Plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with aluminum radial tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Designed for installation on standard two and four-hole spades.;All mounting holes 1.75” on center line.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.

  • Clear Plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Designed for installation on standard two and four-hole spades.
  • All mounting holes 1.75” on center line.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

General

Catalog Number

L3D4-500

Material

Aluminum Alloy, 6061-T6

Product Type

3 Cables

Type

Bolted Lugs & Terminals

UPC

192663011681

Dimensions

Depth

0.56 in

Dimensions

5.5 in x 3.5 in x 1.5 in

Height

1.5 in

Length

5.5 in

Package Height

0 in

Package Length

0 in

Package Weight

1.177 lb

Package Width

0 in

Width

3.5 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Number of Conductors

3