HUBBELL CANADA
L419, Stainless Steel Circular Twin L Die, Index 419, Use with 60-Ton HYPRESS™
Image of L419 L419, Stainless Steel Circular Twin L Die, Index 419, Use with 60-Ton HYPRESS™
Image of L419 L419, Stainless Steel Circular Twin L Die, Index 419, Use with 60-Ton HYPRESS™

L419, Stainless Steel Circular Twin L Die, Index 419, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L419

L Die, Index 419.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 419

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L419

Crimp Force Capacity

60 ton

Die Index

419

Die Type

L Die

Material

Stainless Steel

Product Type

60-Ton

Type

Die

UPC

781810010143

UPC 14 Digit GTIN

00781810010143

Dimensions

Weight

4.03 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

396