HUBBELL CANADA
L486RT, Stainless Steel Circular Twin L Die, Index 1108, Use with 60-Ton HYPRESS™
Image of L486RT L486RT, Stainless Steel Circular Twin L Die, Index 1108, Use with 60-Ton HYPRESS™
Image of L486RT L486RT, Stainless Steel Circular Twin L Die, Index 1108, Use with 60-Ton HYPRESS™

L486RT, Stainless Steel Circular Twin L Die, Index 1108, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L486RT

L Die, Index 1108.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin L Style
  • Die Index 1108

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L486RT

Crimp Force Capacity

60 ton

Die Index

1108

Die Type

L Die

Material

Stainless Steel

Product Type

60-Ton

Type

Die

UPC

781810211274

UPC 14 Digit GTIN

00781810211274

Dimensions

Weight

2.63 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

891