HUBBELL CANADA
L735, Hexagonal Twin L Die, Index 735, Use with 60-Ton HYPRESS™
Image of L735 L735, Hexagonal Twin L Die, Index 735, Use with 60-Ton HYPRESS™
Image of L735 L735, Hexagonal Twin L Die, Index 735, Use with 60-Ton HYPRESS™

L735, Hexagonal Twin L Die, Index 735, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L735

Hexagonal L Die, Index 735.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin L Style
  • Die Index 735

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L735

Crimp Force Capacity

60 ton

Die Index

735

Die Type

L Die

Type

Die

UPC

781810010341

UPC 14 Digit GTIN

00781810010341

Dimensions

Weight

1.66 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

891