HUBBELL CANADA
LALC2534D - LAL Series LED Linear, Hazardous Rated 25 Watt, 120-250 VDC, 5000K, 3019 Lumens
Image of LALC2534D LALC2534D - LAL Series LED Linear, Hazardous Rated 25 Watt, 120-250 VDC, 5000K, 3019 Lumens
*Representative image
Image of LALC2534D LALC2534D - LAL Series LED Linear, Hazardous Rated 25 Watt, 120-250 VDC, 5000K, 3019 Lumens
Discontinued

LALC2534D - LAL Series LED Linear, Hazardous Rated 25 Watt, 120-250 VDC, 5000K, 3019 Lumens

Brand: Killark

Catalog ID: LALC2534D

LAL Series LED Linear, Hazardous Rated 25 Watt, 120-250 VDC, 5000K, 3019 Lumens

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • LALxE models have “built-in” battery backup for 90 minute emergency exit
  • Shallow design minimizes profile in work areas with low ceiling heights
  • Diffuse Lens Standard to minimize glare
  • Clear Lens available
  • Polycarbonate Single Lens 18W to 60W, Double Lens model 34W to 120W
  • Slot Back Design allows multiple mounting access points across length – slots can also be used with 5/16” or 8mm bolts & nuts
  • 3 housing slots, 1 center back and 2 at 45°
  • Variety of mounting options including swivel brackets, wall, ceiling brackets, or beam clamps
  • End Caps each have 2 mounting feet built-in plus a safety strap attachment point
  • Standard unit End Caps each have a single ¾” NPT hub
  • Fixture is furnished with one ¾” close-up plug and two ¾” to ½” reducers – provides out of the box ½” dead-end to ¾” feed-through flexibility
  • Metric openings are available
  • Standard LALs have one wiring Access Plate for easy access to driver leads
  • Many Midpower LEDs blend light to simulate fluorescent tubes
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • LED Array Life – to 212,000 maintenance free hours to 70% initial lumens
  • Ambient suitability -40°C to 65°C (see tables). 0°C to 50°C Ambient suitability for Emergency models
  • Instant On – Including after power interruption
  • World Voltage 120 - 277VAC 50/60Hz
  • Solderless LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values – Industry Nomenclature for Hours of use to 70% of initial Lumens – TM-21 & Calculated

LAL Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LAL Series hold Quad Certification for installation all over the world having NEC, CEC, IECeX, and ATEX certifications.

General

Application

Linear LED Luminaires are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, and NEMA 3, 4X, IP66 areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC/IEC.

Catalog Number

LALC2534D

Finish Type

Natural

Light Source

  • LED
  • LED

Lumen Range

0-2,000 lm

Lumens

1300

Material

Aluminum

Mounting Type

  • Pendant or Surface
  • Pendant or Surface

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Optic Type

Polycarbonate Lens - Diffused

Product Family

Lighting

Series

LALC Series

UPC

783936132822

Dimensions

Hub Size

3/4"

Weight

12.03 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

52

Voltage Rating

120-277 VAC

Wattage

25 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zone 2
  • Zone 21

IP Rating

IP66

Operational

Lumen Range

0-2,000 lm

Lumens

1300

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C