

Brand: Hubbell Wiring Device-Kellems
Catalog ID: RL8806
Keyless
Application
Porcelain Lamp Holders, Medium Base
Catalog Number
RL8806
Color
White
Item Type
Incandescent Lampholders
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
Screw Mounting
Product Family
Lampholders
Specifications
Type
Porcelain
UPC
883778112065
Lamp Size
Medium Base
Weight
0.8 lb
Amperage Rating
2.64 A
Connectivity
6" Pigtails
Current / Amperage Rating
2.64 A
Current Rating
2.64 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV
Industry Standard(s)
C/US UL Listed
Carton Quantity
50