HUBBELL CANADA
Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 6" Wire Leads, Plastic
Image of RL8816 Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 6" Wire Leads, Plastic
Image of RL8816 Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 6" Wire Leads, Plastic
Discontinued

Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 6" Wire Leads, Plastic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL8816

Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 6" Wire Leads, Plastic

  • Medium Base
  • Pull Chain
  • 600W 250V
  • 6" Wire Leads

Pull Chain

General

Application

Porcelain Lamp Holders, Medium Base

Catalog Number

RL8816

Color

Item Type

Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

Product Family

Lampholders

Specifications

  • Material - Porcelain
  • Product Type - Porcelain White Lampholders

Type

Porcelain

UPC

883778112089

Dimensions

Lamp Size

Medium Base

Weight

0.75 lb

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

6" Pigtails

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

50