HUBBELL CANADA
LB107SA - 4" LB Hub, Aluminum Duraloy 7 Conduit Body
Image of LB107SA LB107SA - 4" LB Hub, Aluminum Duraloy 7 Conduit Body
*Representative image
Image of LB107SA LB107SA - 4" LB Hub, Aluminum Duraloy 7 Conduit Body

LB107SA - 4" LB Hub, Aluminum Duraloy 7 Conduit Body

Brand: Killark

Catalog ID: LB107SA

4" LB Hub, Aluminum Duraloy 7 Conduit Body

  • Enhanced sealing capabilities neoprene sealing gaskets provide a NEMA 3 Seal.
  • Suitable for wet locations when used with gaskets.
  • High-quality sealing hardware 316 stainless steel cover screws and washers with neoprene gaskets.
  • Innovative spring clip design for installation ease and repeat usage.
  • For use with threaded rigid conduit steel or aluminum.
  • Flat-back design for greater wiring capacity and mounting stability.

Form 7 conduit bodies offer a great approach in size for neat compact installation. This series is available in our Duraloy® iron and copper-free aluminum, with superior corrosive protected electro-statically applied paint.

General

Application

Catalog Number

LB107SA

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Duraloy 7 Series

Type

UPC

783936080093

Dimensions

Dimensions

14.375 in x 8 in x 6.375 in

Gross Weight with Packaging

6.65

Height

6.375 in

Hub Size

4"

Length

14.375 in

Width

8 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LB