HUBBELL CANADA
Image of LB22ACG4 LB22ACG4, Substation - Aluminum End Cap
Image of LB22ACG4 LB22ACG4, Substation - Aluminum End Cap

LB22ACG4, Substation - Aluminum End Cap

Brand: Burndy

Catalog ID: LB22ACG4

Substation Connectors.

General

Application

Substation

Catalog Number

LB22ACG4

Connector Type

Pipe Cap / End Bell

Material

Aluminum Alloy

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810439005

UPC 14 Digit GTIN

00781810439005

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

89 mm

Dimension - Length Overall inch

3.50 in

Dimension - Pad Width inch

0.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Tube Std Size

4 IPS

Conductor - AL Tube Std Size Range

4 IPS

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Pipe Cap / End Bell

Logistics

Carton Quantity

1

Pallet Quantity

1