



Brand: Ripley Tools
Catalog ID: 42688
Accessibility
End
Catalog Number
42688
Material
Lightweight Polymer
Jacket Removal Length
1/4 in (6.35 mm)
Length
4 in
Length Metric
102 mm
Weight
0.8 oz
Conductor - Nominal Diameter
5/16ʺ (7.93 mm)
Accessibility
End