HUBBELL CANADA
LF2019, Copper - Link Limiter, Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 200 Amps
Image of LF2019 LF2019, Copper - Link Limiter, Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 200 Amps
Image of LF2019 LF2019, Copper - Link Limiter, Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 200 Amps

LF2019, Copper - Link Limiter, Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 200 Amps

Brand: Burndy

Catalog ID: LF2019

Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 200 Amps.

  • Made of pure copper
  • Limiter Link is controlled dimensionally to close tolerances to maintain accurate fusing characteristics
  • Limiter Link is supplied enclosed in a shell with heatproof chamber to confine and break the arc created by fusing

General

Catalog Number

LF2019

Connector Type

Limiter

Material

Copper

Product Type

Compression

UPC

781810000724

UPC 14 Digit GTIN

00781810000724

Dimensions

Dimension - Length Overall inch

4.06 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Amperage Rating

200 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Limiter

Logistics

Carton Quantity

12

Pallet Quantity

5568