HUBBELL CANADA
LGX Max Series CS Cassette, 36 Port, 18 Duplex CS to 3 MTP, OM3/OM4, Aqua
Image of OCCSM34 LGX Max Series CS Cassette, 36 Port, 18 Duplex CS to 3 MTP, OM3/OM4, Aqua
Image of OCCSM34 LGX Max Series CS Cassette, 36 Port, 18 Duplex CS to 3 MTP, OM3/OM4, Aqua
Image of OCCSM34 LGX Max Series CS Cassette, 36 Port, 18 Duplex CS to 3 MTP, OM3/OM4, Aqua

LGX Max Series CS Cassette, 36 Port, 18 Duplex CS to 3 MTP, OM3/OM4, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: OCCSM34

Fiber Optic High Density Cassette, LGX Standard Slot Size, 36 CS to 3 MTP, OM3/OM4, Aqua

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Fits in a standard LGX Slot
  • Provides High fiber density in your current enclosure
  • Provides Extreme high density in any size Enclosure
  • Easy Access Pull Tab for Quick Disconnect

General

Adapter Type

CS Duplex

Application

Interconnect

Catalog Number

OCCSM34

Enclosure Type

Number Of Ports

18

UPC

662620343877

Dimensions

Height

1.1 in

Electrical Ratings

Connectivity

Cassette

Conductor Related

Fiber Type

OM3/OM4

Number of Fibers

36

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

CS Duplex

Configuration

Number Of Ports

18

Logistics

Carton Quantity

50