



Brand: Hubbell Premise Wiring
Catalog ID: OCCSSM
Adapter Type
CS Duplex
Application
Interconnect
Catalog Number
OCCSSM
Enclosure Type
LGX
Environmental Conditions
Indoor
Number Of Ports
18
UPC
662620343860
Display Size
4.0" x 1.1"
Height
1.1 in
Connectivity
Cassette
Fiber Type
OS2
Number of Fibers
36
Environmental Conditions
Indoor
Industry Standard(s)
Adapter Type
CS Duplex
Number Of Ports
18
Carton Quantity
50