HUBBELL CANADA
LGX Max Series SN Cassette, 72 Port, 36 Duplex SN to 6 MTP, OS2, Blue
Image of OCSNSM LGX Max Series SN Cassette, 72 Port, 36 Duplex SN to 6 MTP, OS2, Blue
Image of OCSNSM LGX Max Series SN Cassette, 72 Port, 36 Duplex SN to 6 MTP, OS2, Blue
Image of OCSNSM LGX Max Series SN Cassette, 72 Port, 36 Duplex SN to 6 MTP, OS2, Blue
Image of OCSNSM LGX Max Series SN Cassette, 72 Port, 36 Duplex SN to 6 MTP, OS2, Blue

LGX Max Series SN Cassette, 72 Port, 36 Duplex SN to 6 MTP, OS2, Blue

Brand: Hubbell Premise Wiring

Catalog ID: OCSNSM

Fiber Optic High Density Cassette, LGX Standard Slot Size, 72 SN to 6 MTP, OS2, Blue

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Fits in a standard LGX Slot
  • Provides High fiber density in your current enclosure
  • Provides Extreme high density in any size Enclosure
  • Push-Pull on Boot for Quick Connect/Disconnect

General

Adapter Type

SN Duplex

Application

Interconnect

Catalog Number

OCSNSM

Enclosure Type

Number Of Ports

36

UPC

662620343846

Dimensions

Height

1.1 in

Electrical Ratings

Connectivity

Cassette

Conductor Related

Fiber Type

OS2

Number of Fibers

72

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SN Duplex

Configuration

Number Of Ports

36

Logistics

Carton Quantity

50