HUBBELL CANADA
Lighting Controls, Occupancy/Vacancy Sensors, Wall Switch, Passive Infrared Technology, 120/277V AC, With Night Light, Ivory
Image of WS2000NI Lighting Controls, Occupancy/Vacancy Sensors, Wall Switch, Passive Infrared Technology, 120/277V AC, With Night Light, Ivory
Image of WS2000NI Lighting Controls, Occupancy/Vacancy Sensors, Wall Switch, Passive Infrared Technology, 120/277V AC, With Night Light, Ivory
play
Tradeselect Devices

Lighting Controls, Occupancy/Vacancy Sensors, Wall Switch, Passive Infrared Technology, 120/277V AC, With Night Light, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS2000NI

Lighting Controls, Occupancy/Vacancy Sensors, Wall Switch, Passive Infrared Technology, 120/277V AC, With Night Light, Ivory

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

With Nightlight

General

Application

Compatible with most LED and CFL

Catalog Number

WS2000NI

Color

Indicator(s) Type

PIR= Red LED

Item Type

Passive Infrared Wall Switches

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Operating Temperature

32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour

Performance

  • Controls - Ambient Light - Photocell, 10 to 500 foot candles
  • Controls - Service Switch - OFF (service), Vacancy (manual-ON), Occupancy (auto-ON)
  • Controls - Time Delay - Manual 20 seconds to 30 minutes
  • Electrical - Load Capacity - Incandescent - 0 to 1000 watts 120V, Ballast - 0 to 1000 watts 277V, Horsepower rating 1/6
  • Environmental - Operating Temperature - 32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
  • Environmental - Storage - -40°F to 150°F (-40°C to 65°C), 20% to 90% non condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED

Photocell

Yes

Product Family

Passive Infrared

Specifications

  • Dimensions - Face 2.59"H x 1.30"W, 0.61"D (from wall out)
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 42 to 54 inches above floor
  • Mounting Strap - Steel

Type

Manual/Auto

UPC

783585256320

Dimensions

Dimensions

4.15 in x 1.82 in x 1.62 in

Height

1.62 in

Length

4.15 in

Mounting Height

3.5-4.5 ft

Weight

0.25 lb

Width

1.82 in

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Certifications And Compliance

Industry Standard(s)

cULus Listed To UL773A

Operational

Humidity

20% to 90% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED

Operating Temperature

32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour

Performance

  • Controls - Ambient Light - Photocell, 10 to 500 foot candles
  • Controls - Service Switch - OFF (service), Vacancy (manual-ON), Occupancy (auto-ON)
  • Controls - Time Delay - Manual 20 seconds to 30 minutes
  • Electrical - Load Capacity - Incandescent - 0 to 1000 watts 120V, Ballast - 0 to 1000 watts 277V, Horsepower rating 1/6
  • Environmental - Operating Temperature - 32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
  • Environmental - Storage - -40°F to 150°F (-40°C to 65°C), 20% to 90% non condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED

Storage Temperature Range

-40°F to 150°F (-40°C to 65°C)

Logistics

Carton Quantity

10