HUBBELL CANADA
Lighting Controls Residential Rocker Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, White
Image of LCD150DW Lighting Controls Residential Rocker Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, White

Lighting Controls Residential Rocker Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LCD150DW

Take control of the lighting ambiance in your home while reducing your energy footprint by combining our Rocker Dimmer Switch with efficient LED light bulbs. Designed to work with a full range of LED/CFL and even traditional Incandescent bulbs using digital trim adjust to reduce flicker and offer the best range of light use. Customize the feel and comfort of your home's lighting with Hubbell's Residential Dimmers.

  • Trim Adjustment for Fine Tuning
  • Digital Circuit Controlled
  • Decorator Rocker Styling
  • UL/cUL listed

General

Catalog Number

LCD150DW

Lamp Type

Most Bulbs, Dimmable

UPC

783585565712

Dimensions

Depth

2.0 in. in

Height

2 in

Width

2 in

Electrical Ratings

Current / Amperage Rating

200W / 1.5 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Output Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Number Of Poles

1, 3, 4

Logistics

Carton Quantity

10