HUBBELL CANADA
Lighting Controls, Sensor, Low Bay, Replacement Lens, 360 Degree, Indoor
Image of LBRL360 Lighting Controls, Sensor, Low Bay, Replacement Lens, 360 Degree, Indoor
Image of LBRL360 Lighting Controls, Sensor, Low Bay, Replacement Lens, 360 Degree, Indoor

Lighting Controls, Sensor, Low Bay, Replacement Lens, 360 Degree, Indoor

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LBRL360

Lighting Controls, Sensor, Low Bay,Replacement Lens, 360 Degree, Indoor

  • 360° Lens for low bay applications
  • 3 to 1 radius-to-mounting height, 8' to 16' sensor mounting height

General

Catalog Number

LBRL360

Color

White

Product Family

High/Low Bay PIR

Style

Low Bay Lenses

Type

Accessories

UPC

783585564845

Dimensions

Weight

0.15 lb

Electrical Ratings

Voltage Rating

  • 120-347 VAC
  • 208/240 VAC
  • 480 VAC
  • 24 VDC

Voltage Rating Description

120/347V AC;208/240V AC;480V AC;24V DC

Logistics

Carton Quantity

50