HUBBELL CANADA
LineSafe™ Series, Breakaway Connector, Male, 3-Wire
Image of HBLBA3M LineSafe™ Series, Breakaway Connector, Male, 3-Wire
Image of HBLBA3M LineSafe™ Series, Breakaway Connector, Male, 3-Wire
play
Linesafe™ Breakaway Connectors
play
LineSafe™ Breakaway Connectors
+2
Image of HBLBA3M LineSafe™ Series, Breakaway Connector, Male, 3-Wire
Coming Soon

LineSafe™ Series, Breakaway Connector, Male, 3-Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBA3M

Breakaway male plug, 3-wire, 208VAC, 250VAC, 480VAC

  • A proprietary magnetic system ensures a secure coupling force to achieve reliable disconnections and quick re-connections
  • Durable Valox® 357U housings provide superior impact, chemical, and UV resistance
  • High-density Santoprene® bumpers provide extra impact protection
  • Heavy duty external cord clamps provide maximum cord retention to maintain unstressed terminations
  • Rated for harsh outdoor and washdown environments
  • Max. Working Amperage: 60A
  • Max. Working Voltage: 480V AC
  • Two auxiliary contacts, rated 10A 120VAC and 3A 24VDC, enable connection to a customer supplied relay or alarm

General

Application

Portable Electrical Equipment

Casing Material

Santoprene

Catalog Number

HBLBA3M

Clamp Material

PBT

Color

Black

Endurance

Min. 6,000 mating cycles

Environmental Conditions

Watertight

Gasketing Type

Santoprene

Glands Type

Solid Neoprene

Material

Valox® 357U Housing

Material - Housing

PBT

Series

LineSafe™ Series

Size

Length = 8.2 inches; Diameter = 4.4 inches

Style

Breakaway

Temperature Rating

Maximum Continuous:45° C; Minimum Continuous: -40° C w/o impact, -25°C with impact.

Type

Male Plug

UPC

783585749228

UV Resistance

All materials are UV stabalized

Dimensions

Size

Length = 8.2 inches; Diameter = 4.4 inches

Weight

2.54 lb

Electrical Ratings

Endurance

Min. 6,000 mating cycles

Conductor Related

Conductor Range

12AWG S, SO, - 6AWG S, SO, SOW

Number of Conductors

3

Number Of Poles

2

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

4X

Operational

Temperature Rating

Maximum Continuous:45° C; Minimum Continuous: -40° C w/o impact, -25°C with impact.

Logistics

Carton Quantity

10

Pallet Quantity

150