HUBBELL CANADA
LINKIT Insulated Service Entrance Connector 1 AWG Run Tap ACSR
Image of ES1CA1CA LINKIT Insulated Service Entrance Connector 1 AWG Run Tap ACSR
Image of ES1CA1CA LINKIT Insulated Service Entrance Connector 1 AWG Run Tap ACSR

LINKIT Insulated Service Entrance Connector 1 AWG Run Tap ACSR

Brand: Burndy

Catalog ID: ES1CA1CA

RUN/COURSE TAP/DERIVATION ACSR: 1 S.B. |1 S.B. AL & CU: 1 SOL-1 STR.|1 SOL-1 STR COLOR/COULEUR: A-BROWN, B-BROWN

General

Catalog Number

ES1CA1CA

Die Index

BG

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Service Entrance Connectors

Product Type

Compression

Trade Name

INSULINK™

Type

Insulated Service Entrance Connectors

UPC

781810420485

UPC 14 Digit GTIN

00781810420485

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size A

1 AWG

Conductor - ACSR Str Size B

1 AWG

Conductor - AL Str Size A

1 AWG

Conductor - AL Str Size B

1 AWG

Conductor - Copper Str Size A

1 AWG

Conductor - Copper Str Size B

1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

24000