HUBBELL CANADA
LINKIT Insulated Service Entrance Connector 1/0-2 AWG Aluminum
Image of ES25A2R LINKIT Insulated Service Entrance Connector 1/0-2 AWG Aluminum
Image of ES25A2R LINKIT Insulated Service Entrance Connector 1/0-2 AWG Aluminum

LINKIT Insulated Service Entrance Connector 1/0-2 AWG Aluminum

Brand: Burndy

Catalog ID: ES25A2R

RUN/COURSE TAP/DERIVATION ACSR:2 S.B. 200% |4 S.B. 200% AL & CU:1/0 STR-1/0|2 STR-2 STR. COLOR/COULEUR: A-YELLOW, B-RED

General

Catalog Number

ES25A2R

Die Index

BG

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Service Entrance Connectors

Product Type

Compression

Trade Name

INSULINK™

Type

Insulated Service Entrance Connectors

UPC

781810420461

UPC 14 Digit GTIN

00781810420461

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

24000