HUBBELL CANADA
LINKIT Insulated Service Entrance Connector 6-8 AWG AL CU ACSR
Image of ES6R8R LINKIT Insulated Service Entrance Connector 6-8 AWG AL CU ACSR
Image of ES6R8R LINKIT Insulated Service Entrance Connector 6-8 AWG AL CU ACSR

LINKIT Insulated Service Entrance Connector 6-8 AWG AL CU ACSR

Brand: Burndy

Catalog ID: ES6R8R

RUN/COURSE TAP/DERIVATION ACSR:6(6-1),6 S.B.100%|8 S.B. 100/150% AL & CU: 6 SOL.-6 STR.|8 SOL.-8 STR COLOR/COULEUR: A-BLUE, B-GREEN

General

Catalog Number

ES6R8R

Die Index

BG

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Service Entrance Connectors

Product Type

Compression

Trade Name

INSULINK™

Type

Insulated Service Entrance Connectors

UPC

781810420379

UPC 14 Digit GTIN

00781810420379

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

24000