HUBBELL CANADA
Image of RF2004PA010 Linkosity, 20A 4W, Female Receptacle, 10'

Linkosity, 20A 4W, Female Receptacle, 10'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2004PA010

Linkosity, 20A 4W, Female Receptacle, 10'

  • Linkosity
  • 20A 4W10'

Green/Yellow/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF2004PA010

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

UPC

783585504803

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA