HUBBELL CANADA
Image of PS2304PB015 Linkosity, 20A Single, Male Female Right Angle Cable, 15'

Linkosity, 20A Single, Male Female Right Angle Cable, 15'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS2304PB015

Linkosity, 20A Single, Male Female Right Angle Cable, 15'

  • Linkosity
  • 20A Single
  • Male Female Right Angle Cable
  • 15'

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PS2304PB015

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Cable with 2) 90 Degree Connectors

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116846

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5