Explore Hubbell Canada's growing portfolio of global brands, delivering Canadian-certified solutions designed for local requirements and applications.
Visit our MARKETS OVERVIEW page, where you can gain a comprehensive understanding of the diverse markets we serve in Canada. Explore the various sectors we cater to and discover how our One Hubbell unified offerings meet the unique needs of each market, enhancing efficiency and driving innovation.
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CCFBC
Standard Product
Application
7-Pole thru 8-Pole 20/30A Male Receptacle Cap
Catalog Number
CCFBC
Color
Construction
Fabricated
Item Type
Receptacle Accessories
Material
Aluminum
UPC
783585342221
Weight
0.1 lb
Nema Rating
Non-NEMA
Carton Quantity
50