HUBBELL CANADA
Linkosity, Female Receptacle, 4-Wire, 20A 600V AC, PA Wire Code, 5' Length, Super Neutral IG
Image of RF3704PA005 Linkosity, Female Receptacle, 4-Wire, 20A 600V AC, PA Wire Code, 5' Length, Super Neutral IG

Linkosity, Female Receptacle, 4-Wire, 20A 600V AC, PA Wire Code, 5' Length, Super Neutral IG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF3704PA005

Linkosity, Female Receptacle, 4-Wire, 20A 600V AC, PA Wire Code, 5' Length, Super Neutral IG

  • Linkosity4-Wire
  • 20A 600V AC
  • PA Wire Code

Green/Yellow/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF3704PA005

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

UPC

783585358420

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V Max kV

Wattage

18000

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50