HUBBELL CANADA
Image of PH2306PB015 Linkosity, Male Female Extension Cable, 20A Single, 6P, 15'

Linkosity, Male Female Extension Cable, 20A Single, 6P, 15'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2306PB015

Linkosity, Male Female Extension Cable, 20A Single, 6P, 15'

  • Linkosity
  • Male Female Extension Cable
  • 20A Single
  • 6P
  • 15'

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2306PB015

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585354941

Dimensions

Outside Diameter

0.77

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

6-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5