HUBBELL CANADA
Image of RF3004PA005 Linkosity, Receptacle 30A 4P, 5'

Linkosity, Receptacle 30A 4P, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF3004PA005

Linkosity, Receptacle 30A 4P, 5'

  • Linkosity
  • Receptacle 30A 4P
  • 5'

Green/Yellow/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF3004PA005

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

UPC

783585505121

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V Max kV

Wattage

18000

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50