HUBBELL CANADA
Image of PF3004PA050 Linkosity, Single Ended Cable, 30A 4W, 45in Length
Image of PF3004PA050 Linkosity, Single Ended Cable, 30A 4W, 45in Length
play
Linkosity®
Discontinued

Linkosity, Single Ended Cable, 30A 4W, 45in Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF3004PA050

Linkosity, Single Ended Cable, 30A 4W, 45'

  • Linkosity
  • Single Ended Cable
  • 30A 4W
  • 45'

Green/Yellow/Black Wires

General

Cable Length

50 ft

Catalog Number

PF3004PA050

Construction

Fabricated

Plug Type

Linkosity

Product Family

MotorQuick/LINKOSITY

Style

Single Ended (Female) Cable

Temperature Rating

-20 Deg C to 105 Deg C

Type

Accessories For LINKOSITY®

UPC

783585358130

Dimensions

Cable Length

50 ft

Outside Diameter

0.75

Weight

15.45 lb

Electrical Ratings

Amperage Rating

30 A

Current Rating

30 A

Conductor Related

Conductor Type

Copper

Number Of Wires

4-Wire

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C