HUBBELL CANADA
Liquid Tight Connector, 1/2", 45 Degree Male, Insulated, Metallic
Image of 07402032 Liquid Tight Connector, 1/2", 45 Degree Male, Insulated, Metallic
Image of 07402032 Liquid Tight Connector, 1/2", 45 Degree Male, Insulated, Metallic
Discontinued

Liquid Tight Connector, 1/2", 45 Degree Male, Insulated, Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 07402032

Liquid Tight Connector, Insulated 45 Male, 1/2", with Mesh

Insulated

General

Application

45 Degree Male

Catalog Number

07402032

Color

Metallic

Environmental Conditions

Suitable For Use In Wet Locations When A Listed Sealing Ring Is Used Between Box And Fitting

EU RoHS Indicator

Item Type

Metallic Liquidtight Fittings

Material

Steel Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Between Enclosure and Conduit

Temperature Rating

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

UPC

783585323572

Dimensions

Display Size

1/2"

Electrical Ratings

Connectivity

Cap Nut

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When A Listed Sealing Ring Is Used Between Box And Fitting

EU RoHS Indicator

Nema Rating

Suitable for use in hazardous locations per Class 1 Div 2, Class II Div 1 & 2, Class III Div 1 & 2

Operational

Temperature Rating

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Logistics

Carton Quantity

10