HUBBELL CANADA
Liquid Tight Connector, 2", Straight Male, Insulated, Metallic
Image of 07402017 Liquid Tight Connector, 2", Straight Male, Insulated, Metallic
Image of 07402017 Liquid Tight Connector, 2", Straight Male, Insulated, Metallic
Image of 07402017 Liquid Tight Connector, 2", Straight Male, Insulated, Metallic

Liquid Tight Connector, 2", Straight Male, Insulated, Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 07402017

Kellems Wire Management, Liquidtight Connector, Insulated StraightMale, 2", with Mesh

Insulated

General

Application

Straight Male

Catalog Number

07402017

Color

Metallic

Environmental Conditions

Suitable For Use In Wet Locations When A Listed Sealing Ring Is Used Between Box And Fitting

EU RoHS Indicator

Item Type

Metallic Liquidtight Fittings

Material

Steel Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Between Enclosure and Conduit

Temperature Rating

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

UPC

783585323480

Dimensions

Display Size

2"

Electrical Ratings

Connectivity

Cap Nut

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When A Listed Sealing Ring Is Used Between Box And Fitting

EU RoHS Indicator

Nema Rating

Suitable for use in hazardous locations per Class 1 Div 2, Class II Div 1 & 2, Class III Div 1 & 2

Operational

Temperature Rating

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Logistics

Carton Quantity

2