


Brand: Hubbell Wiring Device-Kellems
Catalog ID: H1259
Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.
Application
Catalog Number
H1259
Color
EU RoHS Indicator
Material
Iron, Zinc Plated
Performance
Product Type
Metallic Liquidtight Fittings
Specifications
Style
90°
Type
UPC
783585034256
Dimension - Thread Size
1-1/4"-11-1/2 NPT
Dimension - Width mm
2.187 in
Trade Size
1 1/4
Weight
0.95 lb
EU RoHS Indicator
Industry Standard(s)
Performance
Carton Quantity
10