


Brand: Hubbell Wiring Device-Kellems
Catalog ID: H250
Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.
Application
For use with Liquidtight Metal conduit and PolyTuff I Non-Metallic conduit
Catalog Number
H250
Material
Iron, Zinc Plated
Performance
Product Type
Metallic Liquidtight Fittings
Specifications
Style
Straight
Type
Metallic Liquidtight Fittings
UPC
783585034102
Dimension - L Length Overall mm
3.500 in
Dimension - Thread Size
2-1/2"-8 NPT
Dimension - Width mm
3.025 in
Trade Size
2 1/2
Weight
2.6 lb
Industry Standard(s)
Performance
Carton Quantity
1