HUBBELL CANADA
Liquid Tight Connector, SwivelLok® Multi-Position Male, 1/2", Non-Metallic, Black
Image of PS0509NBK Liquid Tight Connector, SwivelLok® Multi-Position Male, 1/2", Non-Metallic, Black
Image of PS0509NBK Liquid Tight Connector, SwivelLok® Multi-Position Male, 1/2", Non-Metallic, Black
play
Kellems Wire Management Solutions
Image of PS0509NBK Liquid Tight Connector, SwivelLok® Multi-Position Male, 1/2", Non-Metallic, Black
+1
Image of PS0509NBK Liquid Tight Connector, SwivelLok® Multi-Position Male, 1/2", Non-Metallic, Black

Liquid Tight Connector, SwivelLok® Multi-Position Male, 1/2", Non-Metallic, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS0509NBK

Kellems Wire Management, Liquidtight System, SwivelLok® Multi-Position Male, Liquid Tight Connector, 1/2", Non-Metallic, Black

Liquidtight tubing is designed to house and permanently protect underground cable from moisture, grit, rodents and other environmental hazards that can damage the cable over time. The Kellems brands of liquidtight — PolyTuff® I conduit and PolyTuff® II tubing —feature non-metallic, PVC-based construction, avoiding the challenges of corrosion while providing high strength, superior flexibility and outstanding handleability. When compared to metals, they can be deployed in flexible directions, even accommodating tight turns. They can be cut cleanly with no damaging jagged edges, and help avoid costly fatigue and section separation issues. Sizes are available from ?" to 2" in diameter. Kellems liquidtight conduit pairs with nylon connectors that are completely non-conductive, corrosion resistant and easier to install than metallic liquidtight fittings. They feature a patented SwivelLok® design that eliminates the need for separate straight, 45-degree and 90-degree fittings by providing a full range in one device. In addition, these Kellems non-metallic connectors have a unique design which allows UL 50 ratings of 3R, 4X, 12 and 13.

  • Nylon compression nut has a tapered dome to tighten ferrule onto conduit
  • Neoprene O-ring provides liquidtight seal
  • Non integral ferrule provides conduit seal and pullout protection
  • Swiveled to any position from straight to 90°

General

Application

Catalog Number

PS0509NBK

Color

Black

EU RoHS Indicator

Material

Nylon

Performance

  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)

Product Type

PolyTuff® SwivelLok® Fittings

Specifications

  • Material - Nylon
  • Sealing Ring - Neoprene

Style

SwivelLok® Multi-Position

Type

UPC

783585339108

Dimensions

Trade Size

1/2

Weight

0.074 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)

Logistics

Carton Quantity

25

Pallet Quantity

6400