HUBBELL CANADA
LL97SA - 3-1/2" LL Hub, Aluminum Duraloy 7 Conduit Body
Image of LL97SA LL97SA - 3-1/2" LL Hub, Aluminum Duraloy 7 Conduit Body
*Representative image
Image of LL97SA LL97SA - 3-1/2" LL Hub, Aluminum Duraloy 7 Conduit Body

LL97SA - 3-1/2" LL Hub, Aluminum Duraloy 7 Conduit Body

Brand: Killark

Catalog ID: LL97SA

3-1/2" LL Hub, Aluminum Duraloy 7 Conduit Body

  • Enhanced sealing capabilities neoprene sealing gaskets provide a NEMA 3 Seal.
  • Suitable for wet locations when used with gaskets.
  • High-quality sealing hardware 316 stainless steel cover screws and washers with neoprene gaskets.
  • Innovative spring clip design for installation ease and repeat usage.
  • For use with threaded rigid conduit steel or aluminum.
  • Flat-back design for greater wiring capacity and mounting stability.

Form 7 conduit bodies offer a great approach in size for neat compact installation. This series is available in our Duraloy® iron and copper-free aluminum, with superior corrosive protected electro-statically applied paint.

General

Application

Catalog Number

LL97SA

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Duraloy 7 Series

Type

UPC

783936080185

Dimensions

Gross Weight with Packaging

10

Hub Size

3-1/2"

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LL