
Brand: Killark
Catalog ID: LNZ10-050NPT
Heavy duty locknuts manufactured in brass (standard).
Application
Secures a cable gland in position at the equipment.
Catalog Number
LNZ10-050NPT
Color
Brass
EU RoHS Indicator
Material
Brass
Series
LNZ Series
Type
Locknut
UPC
783936409887
Dimensions
2 in x 2 in x 1 in
Gross Weight with Packaging
0.015
Height
1 in
Hub Size
1/2"
Length
2 in
Width
2 in
EU RoHS Indicator
Carton Quantity
50