

Brand: Bryant
Catalog ID: 7593NC
Standard Product
Application
Heavy Duty Industrial
Catalog Number
7593NC
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Insulation
Insulated Body
Item Type
15A Midget Female Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Grounding
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786671300
Dimensions
1.25 in x 1.25 in x 2.15 in
Display Size
Midget NEMA Locking
Height
2.15 in
Length
1.25 in
Width
1.25 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current Amperage Description
15 Amp
Current Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Conductor Range
#14 AWG
Number of Conductors
3-Wire Grounding
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
ML-2R
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10
Pallet Quantity
5850